JAJSES5P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The TLK2711-SP is a member of the WizardLink transceiver family of multigigabit transceivers, intended for use in ultra-high-speed bidirectional point-to-point data transmission systems. The TLK2711-SP supports an effective serial interface speed of 1.6 Gbps to 2.5 Gbps, providing up to 2 Gbps of data bandwidth.
The following sections describe block-by-block features and operation of the TLK2711-SP transceiver.