JAJSES5P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
Power supplies must be within recommended operating range and should have less than 100 mV of ripple. Exceeding 100-mV ripple can impact transmitted jitter and receiver jitter tolerance.
VDDA should be filtered from VDD. Filter values should be set to minimize any frequency components from power supply and/or digital logic that may exist in the system in the range of the PLL jitter transfer characteristics. The PLL is sensitive to noise in the range of 300 kHz to 3 MHz.