JAJSPO2C June 2010 – January 2023 TLV320AIC3104-Q1
PRODUCTION DATA
Occasionally, some systems may encounter noise or glitches on the I2C bus. In the unlikely event that this affects bus performance, then it can be useful to use the I2C Debug register. This feature terminates the I2C bus error allowing this I2C device and system to resume communications. The I2C bus error detector is enabled by default. The TLV320AIC3104-Q1 I2C error detector status can be read from page 0, register 107, bit D0. If desired, the detector can be disabled by writing to page 0, register 107, bit D2.