JAJSMF1G April 2006 – July 2021 TLV320AIC3106
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VQFN | BGA BALL | ||
MICBIAS | 13 | A2 | O | Microphone bias voltage output |
MIC3R | 14 | A1 | I | MIC3 input (right or multifunction) |
AVSS_ADC | 15 | C2,D2 | – | Analog ADC ground supply, 0 V |
DRVDD | 16,17 | B1,C1 | – | ADC analog and output driver voltage supply, 2.7 V–3.6 V |
HPLOUT | 18 | D1 | O | High-power output driver (left +) |
HPLCOM | 19 | E1 | O | High-power output driver (left – or multifunctional) |
DRVSS | 20,21 | E2,F2 | – | Analog output driver ground supply, 0 V |
HPRCOM | 22 | F1 | O | High-power output driver (right – or multifunctional) |
HPROUT | 23 | G1 | O | High-power output driver (right +) |
DRVDD | 24 | H1 | – | ADC analog and output driver voltage supply, 2.7 V–3.6 V |
AVDD_DAC | 25 | J1 | – | Analog DAC voltage supply, 2.7 V–3.6 V |
AVSS_DAC | 26 | G2,H2 | – | Analog DAC ground supply, 0 V |
MONO_LOP | 27 | J2 | O | Mono line output (+) |
MONO_LOM | 28 | J3 | O | Mono line output (–) |
LEFT_LOP | 29 | J4 | O | Left line output (+) |
LEFT_LOM | 30 | J5 | O | Left line output (–) |
RIGHT_LOP | 31 | J6 | O | Right line output (+) |
RIGHT_LOM | 32 | J7 | O | Right line output (–) |
RESET | 33 | H8 | I | Reset |
GPIO2 | 34 | J8 | I/O | General-purpose input/output #2 (input/output)/digital microphone data input/PLL clock input/audio serial data bus bit clock input/output |
GPIO1 | 35 | J9 | I/O | General-purpose input/output #1 (input/output)/PLL/clock mux output/short circuit interrupt/AGC noise flag/digital microphone clock audio serial data bus word clock input/output |
DVDD | 36 | H9 | – | Digital core voltage supply, 1.65 V–1.95 V |
MCLK | 37 | G8 | I | Master clock input |
BCLK | 38 | G9 | I | Audio serial data bus bit clock (input/output) |
WCLK | 39 | F9 | I | Audio serial data bus word clock (input/output) |
DIN | 40 | E9 | I | Audio serial data bus data input (input) |
DOUT | 41 | F8 | O | Audio serial data bus data output (output) |
DVSS | 42 | D9 | – | Digital core / I/O ground supply, 0V |
SELECT | 43 | E8 | I | Control mode select pin (1 = SPI, 0 = I2C) |
IOVDD | 44 | C9 | – | I/O voltage supply, 1.1 V–3.6 V |
MFP0 | 45 | B8 | I | Multifunction pin #0 – SPI chip select / GPI / I2C address pin #0 |
MFP1 | 46 | B9 | I | Multifunction pin #1 – SPI serial clock / GPI / I2C address pin #1S |
MFP2 | 47 | A8 | I | Multifunction pin #2 – SPI MISO slave serial data output / GPOI |
MFP3 | 48 | A9 | I | Multifunction pin #3 – SPI MOSI slave serial data input/GPI/audio serial data bus data input |
SCL | 1 | C8 | I/O | I2C serial clock/GPIO |
SDA | 2 | D8 | I/O | I2C serial data input/output/GPIO |
NC | – | A7 | – | Not connected |
LINE1LP | 3 | A6 | I | MIC1 or Line1 analog input (left + or multifunction) |
LINE1LM | 4 | A5 | I | MIC1 or Line1 analog input (left – or multifunction) |
LINE1RP | 5 | B7 | I | MIC1 or Line1 analog input (right + or multifunction) |
LINE1RM | 6 | B6 | I | MIC1 or Line1 analog input (right – or multifunction) |
LINE2LP | 7 | A4 | I | MIC2 or Line2 analog input (left + or multifunction) |
LINE2LM | 8 | B5 | I | MIC2 or Line2 analog input (left – or multifunction) |
LINE2RP | 9 | B4 | I | MIC2 or Line2 analog input (right + or multifunction) |
LINE2RM | 10 | A3 | I | MIC2 or Line2 analog input (right – or multifunction) |
MIC3L | 11 | B3 | I | MIC3 input (left or multifunction) |
MICDET | 12 | B2 | I | Microphone detect |
NC | – | C4-C7, D3-D7, E3-E7, F3-F7, G3-G7, H3-H7 |
– | Not connected |