JAJSCN6A November 2016 – May 2018 TLV170 , TLV2170 , TLV4170
PRODUCTION DATA.
This circuit can be used to drive capacitive loads (such as cable shields, reference buffers, MOSFET gates, and diodes). The circuit uses an isolation resistor (RISO) to stabilize the output of an op amp. RISO modifies the open-loop gain of the system to ensure the circuit has sufficient phase margin.
Figure 30. Unity-Gain Buffer With RISO Stability Compensation