JAJSE96C October 2017 – March 2024 TLV757P
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Connect a low output impedance power supply directly to the IN pin of the TLV757P. If the input source is reactive, use multiple input capacitors in parallel with the 1µF input capacitor to lower the input supply impedance over frequency.