JAJSGR1E October 2014 – September 2021 TMP102-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TEMPERATURE INPUT | ||||||
Range | –40 | 125 | °C | |||
Accuracy (temperature error) | –25°C to 85°C | ±0.5 | ±2 | °C | ||
–40°C to 125°C | ±1 | ±3 | ||||
Versus supply | 0.2 | 0.5 | °C/V | |||
Resolution | 0.0625 | °C | ||||
DIGITAL INPUT/OUTPUT | ||||||
Input capacitance | 3 | pF | ||||
VIH | Input logic high | 0.7 × (V+) | 3.6 | V | ||
VIL | Input logic low | –0.5 | 0.3 × (V+) | V | ||
II | Input current | 0 < VI < 3.6 V | 1 | μA | ||
VOL(SDA) | Output logic on the SDA pin | V+ > 2 V, IOL = 3 mA | 0 | 0.4 | V | |
V+ < 2 V, IOL = 3 mA | 0 | 0.2 × (V+) | ||||
VOL(ALERT) | Output logic on the ALERT pin | V+ > 2 V, IOL = 3 mA | 0 | 0.4 | V | |
V+ < 2 V, IOL = 3 mA | 0 | 0.2 × (V+) | ||||
Resolution | 12 | Bit | ||||
Conversion time | 26 | 35 | ms | |||
Conversion modes | CR1 = 0, CR0 = 0 | 0.25 | Conv/s | |||
CR1 = 0, CR0 = 1 | 1 | |||||
CR1 = 1, CR0 = 0 (default) | 4 | |||||
CR1 = 1, CR0 = 1 | 8 | |||||
Timeout time | 30 | 40 | ms | |||
POWER SUPPLY | ||||||
Operating supply range | 1.4 | 3.6 | V | |||
IQ | Average quiescent current | Serial bus inactive, CR1 = 1, CR0 = 0 (default) | 7 | 10 | μA | |
Serial bus active, SCL frequency (ƒ) = 400 kHz | 15 | |||||
Serial bus active, SCL frequency (ƒ) = 3.4 MHz | 85 | |||||
ISD | Shutdown current | Serial bus inactive | 0.5 | 1 | μA | |
Serial bus active, SCL frequency (ƒ) = 400 kHz | 10 | |||||
Serial bus active, SCL frequency (ƒ) = 3.4 MHz | 80 |