JAJSLQ4C May 2021 – June 2022 TMP126-Q1
PRODUCTION DATA
Data is transmitted to the TMP126-Q1 by setting the R/W bit of the command word to 0. Data can be continuously written to a single register by setting the auto-increment bit to 0 in the command register. Figure 8-11 shows an example of a repeated data write to a single register.
Figure 8-12 shows how setting the auto increment to logic 1 to can enable a write from multiple registers in a single transaction.