JAJSLQ4C May 2021 – June 2022 TMP126-Q1
PRODUCTION DATA
Bits [7:0] of the command word make up the register Sub-Address.
This is the register map address that will be used for reading or writing data depending on the read/write bit. Writes to Sub-Addresses outside the register map will be ignored. Reads from Sub-Addresses outside the register map will return all '0's.