JAJSEA0E September 2017 – May 2019 TMP235 , TMP236
PRODUCTION DATA.
| TMP235: VDD = 2.3 to 5.5 V, IOUT = 0 µA, CLOAD = 1000 pF |
| IOUT = 0 µA, CLOAD = 1000 pF |
| TMP235: IOUT = 0 µA, CLOAD = 1000 pF |
| TMP235: VDD = 2.3 to 5.5 V, IOUT = 0 µA, CLOAD = 1000 pF |
| TMP235: TA = 25°C |
| TMP235: 1 × 1 (inches) PCB, Air 26°C to Fluid Bath 123°C |
| TMP235: VDD = 2.3 to 5.5 V, IOUT = 0 µA, CLOAD = 1000 pF |
| TMP235: IOUT = from 0 µA to 100 µA, CLOAD = 1000 pF |
| TMP235: VDD = 2.3 V, CLOAD = 1000 pF |
| TMP235: TA = 25°C |
| TMP235: TA = 25°C, VDD Ramp Rate = 5 V/ms |
| TMP235: TA = 25°C, VDD = 5 V, IOUT = 100 µA |