JAJSHZ1B September 2019 – June 2022 TMP390-Q1
PRODUCTION DATA
The TMP390-Q1 device is part of a family of ultra-low power, dual channel, resistor programmable temperature switches that can enable detection and protection of system thermal events over a wide temperature range. The trip temperatures (TTRIP) and hysteresis options are programmed by two E96-series (1%) standard decade value resistors on the SETA and SETB pins. The thermal hysteresis (THYST) function is to prevent undesired digital output switching due to small temperature changes.