JAJS009M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
To communicate with the TMP175 and TMP75, the master must first address slave devices through a slave address byte. The slave address byte consists of seven address bits, and a direction bit indicating the intent of executing a read or write operation.
The TMP175 features three address pins to allow up to 27 devices to be addressed on a single bus interface. Table 7-2 describes the pin logic levels used to properly connect up to 27 devices. A 1 indicates the pin is connected to the supply (VCC); a 0 indicates the pin is connected to GND; float indicates the pin is left unconnected. The state of pins A0, A1, and A2 is sampled on every bus communication and must be set prior to any activity on the interface.
The TMP75 features three address pins allowing up to eight devices to be connected per bus. Pin logic levels are described in Table 7-3. The address pins of the TMP175 and TMP75 are read after reset, at start of communication, or in response to a two-wire address acquire request. After the state of the pins are read, the address is latched to minimize power dissipation associated with detection.
A2 | A1 | A0 | SLAVE ADDRESS |
---|---|---|---|
0 | 0 | 0 | 1001000 |
0 | 0 | 1 | 1001001 |
0 | 1 | 0 | 1001010 |
0 | 1 | 1 | 1001011 |
1 | 0 | 0 | 1001100 |
1 | 0 | 1 | 1001101 |
1 | 1 | 0 | 1001110 |
1 | 1 | 1 | 1001111 |
Float | 0 | 0 | 1110000 |
Float | 0 | Float | 1110001 |
Float | 0 | 1 | 1110010 |
Float | 1 | 0 | 1110011 |
Float | 1 | Float | 1110100 |
Float | 1 | 1 | 1110101 |
Float | Float | 0 | 1110110 |
Float | Float | 1 | 1110111 |
0 | Float | 0 | 0101000 |
0 | Float | 1 | 0101001 |
1 | Float | 0 | 0101010 |
1 | Float | 1 | 0101011 |
0 | 0 | Float | 0101100 |
0 | 1 | Float | 0101101 |
1 | 0 | Float | 0101110 |
1 | 1 | Float | 0101111 |
0 | Float | Float | 0110101 |
1 | Float | Float | 0110110 |
Float | Float | Float | 0110111 |
A2 | A1 | A0 | SLAVE ADDRESS |
---|---|---|---|
0 | 0 | 0 | 1001000 |
0 | 0 | 1 | 1001001 |
0 | 1 | 0 | 1001010 |
0 | 1 | 1 | 1001011 |
1 | 0 | 0 | 1001100 |
1 | 0 | 1 | 1001101 |
1 | 1 | 0 | 1001110 |
1 | 1 | 1 | 1001111 |