JAJSOO3A October 2014 – June 2022 TMP75B-Q1
PRODUCTION DATA
The TMP75B-Q1 only requires pullup resistors on SDA and ALERT, although a pullup resistor is typically present on the SCL as well. A 0.01-μF bypass capacitor on the supply is recommended, as shown in Figure 8-1. The SCL, SDA, and ALERT lines can be pulled up to a supply that is equal to or higher than VS through the pullup resistors. To configure one of eight different addresses on the bus, connect A0, A1, and A2 to either VS or GND.