JAJSOO3A October 2014 – June 2022 TMP75B-Q1
PRODUCTION DATA
The TMP75B-Q1 is two-wire and SMBus compatible. Figure 7-2 to Figure 7-5 describe the various operations on the TMP75B-Q1. Parameters for Figure 7-2 are defined in Table 7-3. Bus definitions are:
The receiver acknowledges the transfer of data. It is also possible to use the TMP75B-Q1 for single-byte updates. To update only the MS byte, terminate communication by issuing a start or stop condition on the bus.
A device that acknowledges must pull down the SDA line during the acknowledge clock pulse so that the SDA line is stable low during the high period of the acknowledge clock pulse. Setup and hold times must be taken into account. When a controller receives data, the termination of the data transfer can be signaled by the controller generating a not-acknowledge (1) on the last byte transmitted by the target.
PARAMETER | FAST MODE | HIGH-SPEED MODE | UNIT | ||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
f(SCL) | SCL operating frequency | VS ≥ 1.8 V | 0.001 | 0.4 | 0.001 | 3 | MHz |
VS < 1.8 V | 0.001 | 0.4 | 0.001 | 2.5 | MHz | ||
t(BUF) | Bus free time between stop and start conditions | VS ≥ 1.8 V | 1300 | 160 | ns | ||
VS < 1.8 V | 1300 | 260 | ns | ||||
t(HDSTA) | Hold time after repeated start condition. After this period, the first clock is generated. | 600 | 160 | ns | |||
t(SUSTA) | Repeated start condition setup time | 600 | 160 | ns | |||
t(SUSTO) | Stop condition setup time | 600 | 160 | ns | |||
t(HDDAT) | Data hold time | VS ≥ 1.8 V | 0 | 900 | 0 | 100 | ns |
VS < 1.8 V | 0 | 900 | 0 | 140 | ns | ||
t(SUDAT) | Data setup time | VS ≥ 1.8 V | 100 | 10 | ns | ||
VS < 1.8 V | 100 | 20 | ns | ||||
t(LOW) | SCL clock low period | VS ≥ 1.8 V | 1300 | 190 | ns | ||
VS < 1.8 V | 1300 | 240 | ns | ||||
t(HIGH) | SCL clock high period | 600 | 60 | ns | |||
tR(SDA), tF(SDA) | Data rise and fall time | 300 | 80 | ns | |||
tR(SCL), tF(SCL) | Clock rise and fall time | 300 | 40 | ns | |||
tR | Clock and data rise time for SCLK ≤ 100 kHz | 1000 | ns |