JAJSFZ4E March 2009 – August 2018 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28344 , TMS320C28345 , TMS320C28346
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| td(XCOH-XZCSL) | Delay time, XCLKOUT high to zone chip-select active low | 0 | 2 | ns |
| td(XCOHL-XZCSH) | Delay time, XCLKOUT high/low to zone chip-select inactive high | –0.2 | 0.9 | ns |
| td(XCOH-XA) | Delay time, XCLKOUT high to address valid | 1.5 | ns | |
| td(XCOHL-XRDL) | Delay time, XCLKOUT high/low to XRD active low | –0.2 | 0.8 | ns |
| td(XCOHL-XRDH) | Delay time, XCLKOUT high/low to XRD inactive high | –0.4 | 0.8 | ns |
| th(XA)XZCSH | Hold time, address valid after zone chip-select inactive high | (1) | ns | |
| th(XA)XRD | Hold time, address valid after XRD inactive high | (1) | ns | |
XTIMING register parameters used for this example (based on 300-MHz system clock):