JAJSFZ4E March 2009 – August 2018 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28344 , TMS320C28345 , TMS320C28346
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| tsu(XRDYAsynchL)XCOHL | Setup time, XREADY (asynchronous) low before XCLKOUT high/low | 8 | ns | |
| th(XRDYAsynchL) | Hold time, XREADY (asynchronous) low | 1tc(XTIM) | ns | |
| tsu(XRDYAsynchH)XCOHL | Setup time, XREADY (asynchronous) high before XCLKOUT high/low | 8 | ns | |
| th(XRDYasynchH)XZCSH | Hold time, XREADY (asynchronous) held high after zone chip select high | 0 | ns | |
XTIMING register parameters used for this example (based on 300-MHz system clock):
| XRDLEAD | XRDACTIVE | XRDTRAIL | USEREADY | X2TIMING | XWRLEAD | XWRACTIVE | XWRTRAIL | READYMODE |
|---|---|---|---|---|---|---|---|---|
| ≥ 2 | 5 | ≥ 0 | 1 | 0 | N/A(1) | N/A(1) | N/A(1) | 0 = XREADY (Synch) |
XTIMING register parameters used for this example (based on 300-MHz system clock):