SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SYSCLK Status Register (SYSTAT) shows the status of SYSCLK[11:1]. SYSTAT is shown in Figure 6-8 and described in Table 6-14.
31 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SYS11
ON |
SYS10
ON |
SYS9ON | SYS8ON | SYS7ON | SYS6ON | SYS5ON | SYS4ON | SYS3ON | SYS2ON | SYS1ON |
R-n | R-1 | R-1 | R-1 | R-1 | R-1 | R-1 | R-1 | R-1 | R-1 | R-1 | R-1 |
Legend: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | DESCRIPTION |
---|---|---|
31-11 | Reserved | Reserved. The reserved bit location is always read as 0. A value written to this field has no effect. |
10-0 | SYS[N(1)]ON | SYSCLK[N]on status.
|