JAJSIR1B March 2020 – December 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
PART NUMBER | SECTOR | ADDRESS | ECC ADDRESS | ||||
---|---|---|---|---|---|---|---|
SIZE | START | END | SIZE | START | END | ||
OTP Sectors | |||||||
All F28002x | TI OTP | 1K x 16 | 0x0007 0000 | 0x0007 03FF | 128 x 16 | 0x0107 0000 | 0x0107 007F |
DCSM OTP | 1K x 16 | 0x0007 8000 | 0x0007 83FF | 128 x 16 | 0x0107 1000 | 0x0107 107F | |
Bank 0 Sectors | |||||||
All F28002x | Sector 0 | 4K x 16 | 0x0008 0000 | 0x0008 0FFF | 512 x 16 | 0x0108 0000 | 0x0108 01FF |
Sector 1 | 4K x 16 | 0x0008 1000 | 0x0008 1FFF | 512 x 16 | 0x0108 0200 | 0x0108 03FF | |
Sector 2 | 4K x 16 | 0x0008 2000 | 0x0008 2FFF | 512 x 16 | 0x0108 0400 | 0x0108 05FF | |
Sector 3 | 4K x 16 | 0x0008 3000 | 0x0008 3FFF | 512 x 16 | 0x0108 0600 | 0x0108 07FF | |
F280025, F280023 | Sector 4 | 4K x 16 | 0x0008 4000 | 0x0008 4FFF | 512 x 16 | 0x0108 0800 | 0x0108 09FF |
Sector 5 | 4K x 16 | 0x0008 5000 | 0x0008 5FFF | 512 x 16 | 0x0108 0A00 | 0x0108 0BFF | |
Sector 6 | 4K x 16 | 0x0008 6000 | 0x0008 6FFF | 512 x 16 | 0x0108 0C00 | 0x0108 0DFF | |
Sector 7 | 4K x 16 | 0x0008 7000 | 0x0008 7FFF | 512 x 16 | 0x0108 0E00 | 0x0108 0FFF | |
F280025 | Sector 8 | 4K x 16 | 0x0008 8000 | 0x0008 8FFF | 512 x 16 | 0x0108 1000 | 0x0108 11FF |
Sector 9 | 4K x 16 | 0x0008 9000 | 0x0008 9FFF | 512 x 16 | 0x0108 1200 | 0x0108 13FF | |
Sector 10 | 4K x 16 | 0x0008 A000 | 0x0008 AFFF | 512 x 16 | 0x0108 1400 | 0x0108 15FF | |
Sector 11 | 4K x 16 | 0x0008 B000 | 0x0008 BFFF | 512 x 16 | 0x0108 1600 | 0x0108 17FF | |
Sector 12 | 4K x 16 | 0x0008 C000 | 0x0008 CFFF | 512 x 16 | 0x0108 1800 | 0x0108 19FF | |
Sector 13 | 4K x 16 | 0x0008 D000 | 0x0008 DFFF | 512 x 16 | 0x0108 1A00 | 0x0108 1BFF | |
Sector 14 | 4K x 16 | 0x0008 E000 | 0x0008 EFFF | 512 x 16 | 0x0108 1C00 | 0x0108 1DFF | |
Sector 15 | 4K x 16 | 0x0008 F000 | 0x0008 FFFF | 512 x 16 | 0x0108 1E00 | 0x0108 1FFF |