JAJSE04E January 2017 – April 2020 TMS320F280041 , TMS320F280041C , TMS320F280045 , TMS320F280049 , TMS320F280049C
PRODUCTION DATA.
Table 4-6 lists the GPIO muxed pins. The default mode for each GPIO pin is the GPIO function, except GPIO35 and GPIO37, which default to TDI and TDO, respectively. Secondary functions can be selected by setting both the GPyGMUXn.GPIOz and GPyMUXn.GPIOz register bits. The GPyGMUXn register should be configured before the GPyMUXn to avoid transient pulses on GPIOs from alternate mux selections. Columns that are not shown and blank cells are reserved GPIO Mux settings.
NOTE
GPIO20, GPIO21, and GPIO41 to GPIO55 are not available on any packages. Boot ROM enables pullups on these pins. For more details, see Section 4.5.
0, 4, 8, 12 | 1 | 2 | 3 | 5 | 6 | 7 | 9 | 10 | 11 | 13 | 14 | 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
GPIO0 | EPWM1_A | I2CA_SDA | ||||||||||
GPIO1 | EPWM1_B | I2CA_SCL | ||||||||||
GPIO2 | EPWM2_A | OUTPUTXBAR1 | PMBUSA_SDA | SCIA_TX | FSIRXA_D1 | |||||||
GPIO3 | EPWM2_B | OUTPUTXBAR2 | OUTPUTXBAR2 | PMBUSA_SCL | SPIA_CLK | SCIA_RX | FSIRXA_D0 | |||||
GPIO4 | EPWM3_A | OUTPUTXBAR3 | CANA_TX | FSIRXA_CLK | ||||||||
GPIO5 | EPWM3_B | OUTPUTXBAR3 | CANA_RX | SPIA_STE | FSITXA_D1 | |||||||
GPIO6 | EPWM4_A | OUTPUTXBAR4 | SYNCOUT | EQEP1_A | CANB_TX | SPIB_SOMI | FSITXA_D0 | |||||
GPIO7 | EPWM4_B | OUTPUTXBAR5 | EQEP1_B | CANB_RX | SPIB_SIMO | FSITXA_CLK | ||||||
GPIO8 | EPWM5_A | CANB_TX | ADCSOCAO | EQEP1_STROBE | SCIA_TX | SPIA_SIMO | I2CA_SCL | FSITXA_D1 | ||||
GPIO9 | EPWM5_B | SCIB_TX | OUTPUTXBAR6 | EQEP1_INDEX | SCIA_RX | SPIA_CLK | FSITXA_D0 | |||||
GPIO10 | EPWM6_A | CANB_RX | ADCSOCBO | EQEP1_A | SCIB_TX | SPIA_SOMI | I2CA_SDA | FSITXA_CLK | ||||
GPIO11 | EPWM6_B | SCIB_RX | OUTPUTXBAR7 | EQEP1_B | SCIB_RX | SPIA_STE | FSIRXA_D1 | |||||
GPIO12 | EPWM7_A | CANB_TX | EQEP1_STROBE | SCIB_TX | PMBUSA_CTL | FSIRXA_D0 | ||||||
GPIO13 | EPWM7_B | CANB_RX | EQEP1_INDEX | SCIB_RX | PMBUSA_ALERT | FSIRXA_CLK | ||||||
GPIO14 | EPWM8_A | SCIB_TX | OUTPUTXBAR3 | PMBUSA_SDA | SPIB_CLK | EQEP2_A | ||||||
GPIO15 | EPWM8_B | SCIB_RX | OUTPUTXBAR4 | PMBUSA_SCL | SPIB_STE | EQEP2_B | ||||||
GPIO16 | SPIA_SIMO | CANB_TX | OUTPUTXBAR7 | EPWM5_A | SCIA_TX | SD1_D1 | EQEP1_STROBE | PMBUSA_SCL | XCLKOUT | |||
GPIO17 | SPIA_SOMI | CANB_RX | OUTPUTXBAR8 | EPWM5_B | SCIA_RX | SD1_C1 | EQEP1_INDEX | PMBUSA_SDA | ||||
GPIO18_X2 | SPIA_CLK | SCIB_TX | CANA_RX | EPWM6_A | I2CA_SCL | SD1_D2 | EQEP2_A | PMBUSA_CTL | XCLKOUT | |||
GPIO20 | ||||||||||||
GPIO21 | ||||||||||||
GPIO22_VFBSW | EQEP1_STROBE | SCIB_TX | SPIB_CLK | SD1_D4 | LINA_TX | |||||||
GPIO23_VSW | ||||||||||||
GPIO24 | OUTPUTXBAR1 | EQEP2_A | EPWM8_A | SPIB_SIMO | SD1_D1 | PMBUSA_SCL | SCIA_TX | ERRORSTS | ||||
GPIO25 | OUTPUTXBAR2 | EQEP2_B | SPIB_SOMI | SD1_C1 | FSITXA_D1 | PMBUSA_SDA | SCIA_RX | |||||
GPIO26 | OUTPUTXBAR3 | EQEP2_INDEX | OUTPUTXBAR3 | SPIB_CLK | SD1_D2 | FSITXA_D0 | PMBUSA_CTL | I2CA_SDA | ||||
GPIO27 | OUTPUTXBAR4 | EQEP2_STROBE | OUTPUTXBAR4 | SPIB_STE | SD1_C2 | FSITXA_CLK | PMBUSA_ALERT | I2CA_SCL | ||||
GPIO28 | SCIA_RX | EPWM7_A | OUTPUTXBAR5 | EQEP1_A | SD1_D3 | EQEP2_STROBE | LINA_TX | SPIB_CLK | ERRORSTS | |||
GPIO29 | SCIA_TX | EPWM7_B | OUTPUTXBAR6 | EQEP1_B | SD1_C3 | EQEP2_INDEX | LINA_RX | SPIB_STE | ERRORSTS | |||
GPIO30 | CANA_RX | SPIB_SIMO | OUTPUTXBAR7 | EQEP1_STROBE | SD1_D4 | |||||||
GPIO31 | CANA_TX | SPIB_SOMI | OUTPUTXBAR8 | EQEP1_INDEX | SD1_C4 | FSIRXA_D1 | ||||||
GPIO32 | I2CA_SDA | SPIB_CLK | EPWM8_B | LINA_TX | SD1_D3 | FSIRXA_D0 | CANA_TX | |||||
GPIO33 | I2CA_SCL | SPIB_STE | OUTPUTXBAR4 | LINA_RX | SD1_C3 | FSIRXA_CLK | CANA_RX | |||||
GPIO34 | OUTPUTXBAR1 | PMBUSA_SDA | ||||||||||
GPIO35 | SCIA_RX | I2CA_SDA | CANA_RX | PMBUSA_SCL | LINA_RX | EQEP1_A | PMBUSA_CTL | TDI | ||||
GPIO37 | OUTPUTXBAR2 | I2CA_SCL | SCIA_TX | CANA_TX | LINA_TX | EQEP1_B | PMBUSA_ALERT | TDO | ||||
GPIO39 | CANB_RX | FSIRXA_CLK | ||||||||||
GPIO40 | PMBUSA_SDA | FSIRXA_D0 | SCIB_TX | EQEP1_A | ||||||||
GPIO41 | ||||||||||||
GPIO42 | ||||||||||||
GPIO43 | ||||||||||||
GPIO44 | ||||||||||||
GPIO45 | ||||||||||||
GPIO46 | ||||||||||||
GPIO47 | ||||||||||||
GPIO48 | ||||||||||||
GPIO49 | ||||||||||||
GPIO50 | ||||||||||||
GPIO51 | ||||||||||||
GPIO52 | ||||||||||||
GPIO53 | ||||||||||||
GPIO54 | ||||||||||||
GPIO55 | ||||||||||||
GPIO56 | SPIA_CLK | EQEP2_STROBE | SCIB_TX | SD1_D3 | SPIB_SIMO | EQEP1_A | ||||||
GPIO57 | SPIA_STE | EQEP2_INDEX | SCIB_RX | SD1_C3 | SPIB_SOMI | EQEP1_B | ||||||
GPIO58 | OUTPUTXBAR1 | SPIB_CLK | SD1_D4 | LINA_TX | CANB_TX | EQEP1_STROBE | ||||||
GPIO59 | OUTPUTXBAR2 | SPIB_STE | SD1_C4 | LINA_RX | CANB_RX | EQEP1_INDEX |
Table 4-7 lists all muxed signals available and the respective GPIO within each package.
SIGNAL NAME | PIN TYPE | DESCRIPTION | 100 PZ | 64 PMQ | 64 PM | 56 RSH |
---|---|---|---|---|---|---|
ADCSOCAO | O | ADC Start of Conversion A Output for External ADC (from ePWM modules) | GPIO8 | GPIO8 | GPIO8 | GPIO8 |
ADCSOCBO | O | ADC Start of Conversion B Output for External ADC (from ePWM modules) | GPIO10 | GPIO10 | GPIO10 | |
CANA_RX | I | CAN-A Receive | GPIO5
GPIO18_X2 GPIO30 GPIO33 GPIO35/TDI |
GPIO5
GPIO18_X2 GPIO33 GPIO35/TDI |
GPIO5
GPIO18_X2 GPIO33 GPIO35/TDI |
GPIO5
GPIO18_X2 GPIO33 GPIO35/TDI |
CANA_TX | O | CAN-A Transmit | GPIO4
GPIO31 GPIO32 GPIO37/TDO |
GPIO4
GPIO32 GPIO37/TDO |
GPIO4
GPIO32 GPIO37/TDO |
GPIO4
GPIO32 GPIO37/TDO |
CANB_RX | I | CAN-B Receive | GPIO7
GPIO10 GPIO13 GPIO17 GPIO39 GPIO59 |
GPIO7
GPIO10 GPIO17 |
GPIO7
GPIO10 GPIO13 GPIO17 |
GPIO7
GPIO13 GPIO17 |
CANB_TX | O | CAN-B Transmit | GPIO6
GPIO8 GPIO12 GPIO16 GPIO58 |
GPIO6
GPIO8 GPIO16 |
GPIO6
GPIO8 GPIO12 GPIO16 |
GPIO6
GPIO8 GPIO12 GPIO16 |
EPWM1_A | O | ePWM-1 Output A | GPIO0 | GPIO0 | GPIO0 | GPIO0 |
EPWM1_B | O | ePWM-1 Output B | GPIO1 | GPIO1 | GPIO1 | GPIO1 |
EPWM2_A | O | ePWM-2 Output A | GPIO2 | GPIO2 | GPIO2 | GPIO2 |
EPWM2_B | O | ePWM-2 Output B | GPIO3 | GPIO3 | GPIO3 | GPIO3 |
EPWM3_A | O | ePWM-3 Output A | GPIO4 | GPIO4 | GPIO4 | GPIO4 |
EPWM3_B | O | ePWM-3 Output B | GPIO5 | GPIO5 | GPIO5 | GPIO5 |
EPWM4_A | O | ePWM-4 Output A | GPIO6 | GPIO6 | GPIO6 | GPIO6 |
EPWM4_B | O | ePWM-4 Output B | GPIO7 | GPIO7 | GPIO7 | GPIO7 |
EPWM5_A | O | ePWM-5 Output A | GPIO8
GPIO16 |
GPIO8
GPIO16 |
GPIO8
GPIO16 |
GPIO8
GPIO16 |
EPWM5_B | O | ePWM-5 Output B | GPIO9
GPIO17 |
GPIO9
GPIO17 |
GPIO9
GPIO17 |
GPIO9
GPIO17 |
EPWM6_A | O | ePWM-6 Output A | GPIO10
GPIO18_X2 |
GPIO10
GPIO18_X2 |
GPIO10
GPIO18_X2 |
GPIO18_X2 |
EPWM6_B | O | ePWM-6 Output B | GPIO11 | GPIO11 | GPIO11 | GPIO11 |
EPWM7_A | O | ePWM-7 Output A | GPIO12
GPIO28 |
GPIO28 | GPIO12
GPIO28 |
GPIO12
GPIO28 |
EPWM7_B | O | ePWM-7 Output B | GPIO13
GPIO29 |
GPIO29 | GPIO13
GPIO29 |
GPIO13
GPIO29 |
EPWM8_A | O | ePWM-8 Output A | GPIO14
GPIO24 |
GPIO24 | GPIO24 | GPIO24 |
EPWM8_B | O | ePWM-8 Output B | GPIO15
GPIO32 |
GPIO32 | GPIO32 | GPIO32 |
EQEP1_A | I | eQEP-1 Input A | GPIO6
GPIO10 GPIO28 GPIO35/TDI GPIO40 GPIO56 |
GPIO6
GPIO10 GPIO28 GPIO35/TDI |
GPIO6
GPIO10 GPIO28 GPIO35/TDI |
GPIO6
GPIO28 GPIO35/TDI |
EQEP1_B | I | eQEP-1 Input B | GPIO7
GPIO11 GPIO29 GPIO37/TDO GPIO57 |
GPIO7
GPIO11 GPIO29 GPIO37/TDO |
GPIO7
GPIO11 GPIO29 GPIO37/TDO |
GPIO7
GPIO11 GPIO29 GPIO37/TDO |
EQEP1_INDEX | I/O | eQEP-1 Index | GPIO9
GPIO13 GPIO17 GPIO31 GPIO59 |
GPIO9
GPIO17 |
GPIO9
GPIO13 GPIO17 |
GPIO9
GPIO13 GPIO17 |
EQEP1_STROBE | I/O | eQEP-1 Strobe | GPIO8
GPIO12 GPIO16 GPIO22_VFBSW GPIO30 GPIO58 |
GPIO8
GPIO16 GPIO22_VFBSW |
GPIO8
GPIO12 GPIO16 GPIO22_VFBSW |
GPIO8
GPIO12 GPIO16 GPIO22_VFBSW |
EQEP2_A | I | eQEP-2 Input A | GPIO14
GPIO18_X2 GPIO24 |
GPIO18_X2
GPIO24 |
GPIO18_X2
GPIO24 |
GPIO18_X2
GPIO24 |
EQEP2_B | I | eQEP-2 Input B | GPIO15
GPIO25 |
|||
EQEP2_INDEX | I/O | eQEP-2 Index | GPIO26
GPIO29 GPIO57 |
GPIO29 | GPIO29 | GPIO29 |
EQEP2_STROBE | I/O | eQEP-2 Strobe | GPIO27
GPIO28 GPIO56 |
GPIO28 | GPIO28 | GPIO28 |
ERRORSTS | O | Error Status Output. This signal requires an external pullup. | GPIO24
GPIO28 GPIO29 |
GPIO24
GPIO28 GPIO29 |
GPIO24
GPIO28 GPIO29 |
GPIO24
GPIO28 GPIO29 |
FSIRXA_CLK | I | FSIRX-A Input Clock | GPIO4
GPIO13 GPIO33 GPIO39 |
GPIO4
GPIO33 |
GPIO4
GPIO13 GPIO33 |
GPIO4
GPIO13 GPIO33 |
FSIRXA_D0 | I | FSIRX-A Primary Data Input | GPIO3
GPIO12 GPIO32 GPIO40 |
GPIO3
GPIO32 |
GPIO3
GPIO12 GPIO32 |
GPIO3
GPIO12 GPIO32 |
FSIRXA_D1 | I | FSIRX-A Optional Additional Data Input | GPIO2
GPIO11 GPIO31 |
GPIO2
GPIO11 |
GPIO2
GPIO11 |
GPIO2
GPIO11 |
FSITXA_CLK | O | FSITX-A Output Clock | GPIO7
GPIO10 GPIO27 |
GPIO7
GPIO10 |
GPIO7
GPIO10 |
GPIO7 |
FSITXA_D0 | O | FSITX-A Primary Data Output | GPIO6
GPIO9 GPIO26 |
GPIO6
GPIO9 |
GPIO6
GPIO9 |
GPIO6
GPIO9 |
FSITXA_D1 | O | FSITX-A Optional Additional Data Output | GPIO5
GPIO8 GPIO25 |
GPIO5
GPIO8 |
GPIO5
GPIO8 |
GPIO5
GPIO8 |
I2CA_SCL | I/OD | I2C-A Open-Drain Bidirectional Clock | GPIO1
GPIO8 GPIO18_X2 GPIO27 GPIO33 GPIO37/TDO |
GPIO1
GPIO8 GPIO18_X2 GPIO33 GPIO37/TDO |
GPIO1
GPIO8 GPIO18_X2 GPIO33 GPIO37/TDO |
GPIO1
GPIO8 GPIO18_X2 GPIO33 GPIO37/TDO |
I2CA_SDA | I/OD | I2C-A Open-Drain Bidirectional Data | GPIO0
GPIO10 GPIO26 GPIO32 GPIO35/TDI |
GPIO0
GPIO10 GPIO32 GPIO35/TDI |
GPIO0
GPIO10 GPIO32 GPIO35/TDI |
GPIO0
GPIO32 GPIO35/TDI |
LINA_RX | I | LIN-A Receive | GPIO29
GPIO33 GPIO35/TDI GPIO59 |
GPIO29
GPIO33 GPIO35/TDI |
GPIO29
GPIO33 GPIO35/TDI |
GPIO29
GPIO33 GPIO35/TDI |
LINA_TX | O | LIN-A Transmit | GPIO22_VFBSW
GPIO28 GPIO32 GPIO37/TDO GPIO58 |
GPIO22_VFBSW
GPIO28 GPIO32 GPIO37/TDO |
GPIO22_VFBSW
GPIO28 GPIO32 GPIO37/TDO |
GPIO22_VFBSW
GPIO28 GPIO32 GPIO37/TDO |
OUTPUTXBAR1 | O | Output X-BAR Output 1 | GPIO2
GPIO24 GPIO34 GPIO58 |
GPIO2
GPIO24 |
GPIO2
GPIO24 |
GPIO2
GPIO24 |
OUTPUTXBAR2 | O | Output X-BAR Output 2 | GPIO3
GPIO25 GPIO37/TDO GPIO59 |
GPIO3
GPIO37/TDO |
GPIO3
GPIO37/TDO |
GPIO3
GPIO37/TDO |
OUTPUTXBAR3 | O | Output X-BAR Output 3 | GPIO4
GPIO5 GPIO14 GPIO26 |
GPIO4
GPIO5 |
GPIO4
GPIO5 |
GPIO4
GPIO5 |
OUTPUTXBAR4 | O | Output X-BAR Output 4 | GPIO6
GPIO15 GPIO27 GPIO33 |
GPIO6
GPIO33 |
GPIO6
GPIO33 |
GPIO6
GPIO33 |
OUTPUTXBAR5 | O | Output X-BAR Output 5 | GPIO7
GPIO28 |
GPIO7
GPIO28 |
GPIO7
GPIO28 |
GPIO7
GPIO28 |
OUTPUTXBAR6 | O | Output X-BAR Output 6 | GPIO9
GPIO29 |
GPIO9
GPIO29 |
GPIO9
GPIO29 |
GPIO9
GPIO29 |
OUTPUTXBAR7 | O | Output X-BAR Output 7 | GPIO11
GPIO16 GPIO30 |
GPIO11
GPIO16 |
GPIO11
GPIO16 |
GPIO11
GPIO16 |
OUTPUTXBAR8 | O | Output X-BAR Output 8 | GPIO17
GPIO31 |
GPIO17 | GPIO17 | GPIO17 |
PMBUSA_ALERT | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | GPIO13
GPIO27 GPIO37/TDO |
GPIO37/TDO | GPIO13
GPIO37/TDO |
GPIO13
GPIO37/TDO |
PMBUSA_CTL | I | PMBus-A Control Signal | GPIO12
GPIO18_X2 GPIO26 GPIO35/TDI |
GPIO18_X2
GPIO35/TDI |
GPIO12
GPIO18_X2 GPIO35/TDI |
GPIO12
GPIO18_X2 GPIO35/TDI |
PMBUSA_SCL | I/OD | PMBus-A Open-Drain Bidirectional Clock | GPIO3
GPIO15 GPIO16 GPIO24 GPIO35/TDI |
GPIO3
GPIO16 GPIO24 GPIO35/TDI |
GPIO3
GPIO16 GPIO24 GPIO35/TDI |
GPIO3
GPIO16 GPIO24 GPIO35/TDI |
PMBUSA_SDA | I/OD | PMBus-A Open-Drain Bidirectional Data | GPIO2
GPIO14 GPIO17 GPIO25 GPIO34 GPIO40 |
GPIO2
GPIO17 |
GPIO2
GPIO17 |
GPIO2
GPIO17 |
SCIA_RX | I | SCI-A Receive Data | GPIO3
GPIO9 GPIO17 GPIO25 GPIO28 GPIO35/TDI |
GPIO3
GPIO9 GPIO17 GPIO28 GPIO35/TDI |
GPIO3
GPIO9 GPIO17 GPIO28 GPIO35/TDI |
GPIO3
GPIO9 GPIO17 GPIO28 GPIO35/TDI |
SCIA_TX | O | SCI-A Transmit Data | GPIO2
GPIO8 GPIO16 GPIO24 GPIO29 GPIO37/TDO |
GPIO2
GPIO8 GPIO16 GPIO24 GPIO29 GPIO37/TDO |
GPIO2
GPIO8 GPIO16 GPIO24 GPIO29 GPIO37/TDO |
GPIO2
GPIO8 GPIO16 GPIO24 GPIO29 GPIO37/TDO |
SCIB_RX | I | SCI-B Receive Data | GPIO11
GPIO13 GPIO15 GPIO57 |
GPIO11 | GPIO11
GPIO13 |
GPIO11
GPIO13 |
SCIB_TX | O | SCI-B Transmit Data | GPIO9
GPIO10 GPIO12 GPIO14 GPIO18_X2 GPIO22_VFBSW GPIO40 GPIO56 |
GPIO9
GPIO10 GPIO18_X2 GPIO22_VFBSW |
GPIO9
GPIO10 GPIO12 GPIO18_X2 GPIO22_VFBSW |
GPIO9
GPIO12 GPIO18_X2 GPIO22_VFBSW |
SD1_C1 | I | SDFM-1 Channel 1 Clock Input | GPIO17
GPIO25 |
GPIO17 | GPIO17 | GPIO17 |
SD1_C2 | I | SDFM-1 Channel 2 Clock Input | GPIO27 | |||
SD1_C3 | I | SDFM-1 Channel 3 Clock Input | GPIO29
GPIO33 GPIO57 |
GPIO29
GPIO33 |
GPIO29
GPIO33 |
GPIO29
GPIO33 |
SD1_C4 | I | SDFM-1 Channel 4 Clock Input | GPIO31
GPIO59 |
|||
SD1_D1 | I | SDFM-1 Channel 1 Data Input | GPIO16
GPIO24 |
GPIO16
GPIO24 |
GPIO16
GPIO24 |
GPIO16
GPIO24 |
SD1_D2 | I | SDFM-1 Channel 2 Data Input | GPIO18_X2
GPIO26 |
GPIO18_X2 | GPIO18_X2 | GPIO18_X2 |
SD1_D3 | I | SDFM-1 Channel 3 Data Input | GPIO28
GPIO32 GPIO56 |
GPIO28
GPIO32 |
GPIO28
GPIO32 |
GPIO28
GPIO32 |
SD1_D4 | I | SDFM-1 Channel 4 Data Input | GPIO22_VFBSW
GPIO30 GPIO58 |
GPIO22_VFBSW | GPIO22_VFBSW | GPIO22_VFBSW |
SPIA_CLK | I/O | SPI-A Clock | GPIO3
GPIO9 GPIO18_X2 GPIO56 |
GPIO3
GPIO9 GPIO18_X2 |
GPIO3
GPIO9 GPIO18_X2 |
GPIO3
GPIO9 GPIO18_X2 |
SPIA_SIMO | I/O | SPI-A Slave In, Master Out (SIMO) | GPIO8
GPIO16 |
GPIO8
GPIO16 |
GPIO8
GPIO16 |
GPIO8
GPIO16 |
SPIA_SOMI | I/O | SPI-A Slave Out, Master In (SOMI) | GPIO10
GPIO17 |
GPIO10
GPIO17 |
GPIO10
GPIO17 |
GPIO17 |
SPIA_STE | I/O | SPI-A Slave Transmit Enable (STE) | GPIO5
GPIO11 GPIO57 |
GPIO5
GPIO11 |
GPIO5
GPIO11 |
GPIO5
GPIO11 |
SPIB_CLK | I/O | SPI-B Clock | GPIO14
GPIO22_VFBSW GPIO26 GPIO28 GPIO32 GPIO58 |
GPIO22_VFBSW
GPIO28 GPIO32 |
GPIO22_VFBSW
GPIO28 GPIO32 |
GPIO22_VFBSW
GPIO28 GPIO32 |
SPIB_SIMO | I/O | SPI-B Slave In, Master Out (SIMO) | GPIO7
GPIO24 GPIO30 GPIO56 |
GPIO7
GPIO24 |
GPIO7
GPIO24 |
GPIO7
GPIO24 |
SPIB_SOMI | I/O | SPI-B Slave Out, Master In (SOMI) | GPIO6
GPIO25 GPIO31 GPIO57 |
GPIO6 | GPIO6 | GPIO6 |
SPIB_STE | I/O | SPI-B Slave Transmit Enable (STE) | GPIO15
GPIO27 GPIO29 GPIO33 GPIO59 |
GPIO29
GPIO33 |
GPIO29
GPIO33 |
GPIO29
GPIO33 |
SYNCOUT | O | External ePWM Synchronization Pulse | GPIO6 | GPIO6 | GPIO6 | GPIO6 |
TDI | I | JTAG Test Data Input (TDI) - TDI is the default mux selection for the pin. The internal pullup is disabled by default. The internal pullup should be enabled or an external pullup added on the board if this pin is used as JTAG TDI to avoid a floating input. | GPIO35/TDI | GPIO35/TDI | GPIO35/TDI | GPIO35/TDI |
TDO | O | JTAG Test Data Output (TDO) - TDO is the default mux selection for the pin. The internal pullup is disabled by default. The TDO function will be in a tri-state condition when there is no JTAG activity, leaving this pin floating; the internal pullup should be enabled or an external pullup added on the board to avoid a floating GPIO input. | GPIO37/TDO | GPIO37/TDO | GPIO37/TDO | GPIO37/TDO |
VFBSW | - | Internal DC-DC regulator feedback signal. If the internal DC-DC regulator is used, tie this pin to the node where L(VSW) connects to the VDD rail (as close as possible to the device). | GPIO22_VFBSW | GPIO22_VFBSW | GPIO22_VFBSW | GPIO22_VFBSW |
VSW | - | Switching output of the internal DC-DC regulator | GPIO23_VSW | GPIO23_VSW | GPIO23_VSW | GPIO23_VSW |
X2 | I/O | Crystal oscillator output | GPIO18_X2 | GPIO18_X2 | GPIO18_X2 | GPIO18_X2 |
XCLKOUT | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | GPIO16
GPIO18_X2 |
GPIO16
GPIO18_X2 |
GPIO16
GPIO18_X2 |
GPIO16
GPIO18_X2 |