JAJSFH1J November 2010 – September 2021 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA
| VCC | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| V(CM) | Differential input common mode range | 0.8 | 2.5 | V | |
| Z(IN) | Input impedance | 300 | kΩ | ||
| VCRS | Crossover voltage | 1.3 | 2.0 | V | |
| VIL | Static SE input logic-low level | 0.8 | V | ||
| VIH | Static SE input logic-high level | 2.0 | V | ||
| VDI | Differential input voltage | 0.2 | V | ||