JAJSF54C April   2018  – August 2019 TMUX1072

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
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
    6. 6.6 Dynamic Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Powered-off Protection
      2. 8.3.2 Overvoltage Detection
      3. 8.3.3 Overtemperature Detection
      4. 8.3.4 Overvoltage Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pin Functions
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
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics

TA = –40°C to +125°C , VCC = 2.3 V to 5.5 V, GND = 0V, Typical values are at VCC = 3.3 V, TA = 25°C, (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY
VCC Power supply voltage 2.3 5.5 V
ICC Active supply current OE = 0 V
SEL1, SEL2 = 0 V, 1.8 V or VCC
0 V < VI/O < 3.6 V
75 110 µA
Supply current during OVP condition OE = 0 V
SEL1, SEL2 = 0 V, 1.8 V or VCC
VI/O > VPOS_THLD
65 98 µA
ICC_PD(2) Standby powered down supply current OE = 1.8 V or VCC
SEL1 = 0 V, 1.8 V, or VCC
SEL2 = 0 V, 1.8 V, or VCC
3 10 µA
UVLO Under Voltage Lock Out VCC = rising and falling 1.65 V
DC Characteristics
RON ON-state resistance VI/O = 0 V to VCC
ISINK = 8 mA
Refer to ON-State Resistance Figure
6 18 Ω
ΔRON ON-state resistance match between channels VI/O = 0 V to VCC
ISINK = 8 mA
Refer to ON-State Resistance Figure
0.07 0.5 Ω
RON (FLAT)  ON-state resistance flatness VI/O = 0 V to VCC
ISINK = 8 mA
Refer to ON-State Resistance Figure
2.5 7 Ω
IOFF I/O pin OFF leakage current VCOM1/2 = 0 V to 5.5 V (3)
VCC = 2.3 V to 5.5 V
VNC1/2 or VNO1/2 = 5.5 V or 0 V
Refer to Off Leakage Figure
3.6 10 µA
VCOM1/2 = 5.5 V (3)
VCC = 5.5 V
VNC1/2 or VNO1/2 = 5.5 V
Refer to Off Leakage Figure
3 µA
VCOM1/2 = 3.6 V (3)
VCC = 3.3 V
VNC1/2 or VNO1/2 = 3.6 V
Refer to Off Leakage Figure
2 µA
VCOM1/2 = 5.5 V
VCC = 0 V
VNC1/2 or VNO1/2 = 5.5 V
Refer to Off Leakage Figure
15 µA
VCOM1/2 = 3.6 V
VCC = 0 V
VNC1/2 or VNO1/2 = 3.6 V
Refer to Off Leakage Figure
10 uA
VCOM1/2 = 1 V
VCC = 0 V
VNC1/2 or VNO1/2 = 1 V
Refer to Off Leakage Figure
2 uA
VCOM1/2 = 18 V
VCC = 0 V, 5.5 V
VNC1/2 or VNO1/2 = 0 V
Refer to Off Leakage Figure
165 185 µA
ION ON leakage current VCOM1/2 = 5.5 V

VCC = 5.5 V

VNC1/2 and VNO1/2 = high-Z
Refer to On Leakage Figure
1.2 3.5 µA
VCOM1/2 = 0 V to 5.5 V

VCC = 2.3-5.5 V


VNC1/2 and VNO1/2 = high-Z
Refer to On Leakage Figure
11.5 µA
Digital Characteristics
VIH Input logic high SEL1, SEL2, OE 1.45 V
VIL Input logic low SEL1, SEL2, OE 0.5 V
VOL Output logic low FLT
IOL = 3 mA
0.3 V
IIH Input high leakage current SEL1, SEL2, OE = 1.8 V, VCC -1 2 5 μA
IIL Input low leakage current SEL1, SEL2, OE = 0 V -1 ±0.2 1 μA
RPD Internal pull-down resistor on digital input pins SEL1, SEL2 6 12 MΩ
OE 3 6 MΩ
CI(1) Digital input capacitance SEL1, SEL2 = 0 V, 1.8 V or VCC
f = 1 MHz
8 pF
Protection and Detection
VOVP_TH OVP positive threshold 5.55 5.8 6.0 V
VOVP_HYST(1) OVP threshold hysteresis 40 100 300 mV
TSD_HYST(1) Thermal Shutdown Hysteresis 3 8 °C
TOTD_TH(1) Overtemperature detection threshold 135 165 °C
VCLAMP_V(1) Maximum voltage to appear on NC1/2 and NO1/2 pins during OVP scenario VCOM1/2 = 0 to 18 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = Open
Switch on or off
OE = 0 V
0 9.6 V
VCOM1/2 = 0 to 18 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = 50Ω
Switch on or off
OE = 0 V
0 9.0 V
tEN_OVP(1) OVP enable time RPU = 10 kΩ to VCC (FLT)
CL = 35 pF
Refer to OVP Timing Diagram Figure
0.6 3 μs
tREC_OVP(1) OVP recovery time RPU = 10 kΩ to VCC (FLT)
CL = 35 pF
Refer to OVP Timing Diagram Figure
1.5 5 μs
Specified by design, not tested in production.
Not tested for DGS package due to absence of FLT and OE pin.
Not tested on COM1/2 pins for DGS package due to the absence of OE pin