JAJSHS9 August 2019 TMUX1247
PRODUCTION DATA.
This design example uses the parameters listed in Table 3.
| PARAMETERS | VALUES |
|---|---|
| Input Signal | 0 V to 2.75 V |
| Mux Supply (VDD) | 2.75 V |
| Op Amp Supply (V+/ V-) | ±2.75 V |
| Mux I/O signal range | 0 V to VDD (Rail to Rail) |
| Control logic thresholds | 1.8 V compatible (up to 5.5V) |