JAJSJL5F december 2019 – july 2023 TMUX1308-Q1 , TMUX1309-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 10-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 5.0 V |
I/O signal range | 0 V to VDD (Rail to Rail) |
Control logic thresholds | 1.8 V compatible |
Switch inputs | Eight |