JAJSJL5F december 2019 – july 2023 TMUX1308-Q1 , TMUX1309-Q1
PRODUCTION DATA
PARAMETER | VDD | TEST CONDITIONS | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
INJECTION CURRENT COUPLING | ||||||||
ΔVOUT | Maximum shift of output voltage of enabled analog input | 1.8 V | RS ≤ 3.9 kΩ | IINJ ≤ 1 mA | 0.01 | 1 | mV | |
3.3 V | 0.05 | 1 | ||||||
5 V | 0.1 | 1 | ||||||
1.8 V | RS ≤ 3.9 kΩ | IINJ ≤ 10 mA | 0.01 | 2 | ||||
3.3 V | 0.3 | 3 | ||||||
5 V | 0.06 | 4 | ||||||
1.8 V | RS ≤ 20 kΩ | IINJ ≤ 1 mA | 0.05 | 2 | ||||
3.3 V | 0.05 | 2 | ||||||
5 V | 0.1 | 2 | ||||||
1.8 V | RS ≤ 20 kΩ | IINJ ≤ 10 mA | 0.05 | 15 | ||||
3.3 V | 0.05 | 15 | ||||||
5 V | 0.02 | 15 |