JAJSKO9A March 2020 – March 2021 TMUX4157N
PRODUCTION DATA
Transition time is defined as the time taken by the output of the device to rise or fall 50% after the logic control signal has risen or fallen past the 50% threshold. System level timing can then account for the time constant added from the load resistance and load capacitance. Figure 7-4 shows the setup used to measure transition time, denoted by the symbol tTRANSITION.