JAJSJI9E July 2020 – January 2022 TMUX7208 , TMUX7209
PRODUCTION DATA
NAME | PW NO. | RUM NO. | TYPE(1) | DESCRIPTION(2) |
---|---|---|---|---|
A0 | 1 | 15 | I | Logic control input, has internal 4 MΩ pull-down resistor. Controls the switch configuration as shown in Section 9.5. |
A1 | 16 | 14 | I | Logic control input, has internal 4 MΩ pull-down resistor. Controls the switch configuration as shown in Section 9.5. |
A2 | 15 | 13 | I | Logic control input, has internal 4 MΩ pull-down resistor. Controls the switch configuration as shown in Section 9.5. |
D | 8 | 6 | I/O | Drain pin. Can be an input or output. |
EN | 2 | 16 | I | Active high logic enable, has internal 4 MΩ pull-down resistor. When this pin is low, all switches are turned off. When this pin is high, the Ax logic input determines which switch is turned on. |
GND | 14 | 12 | P | Ground (0 V) reference. |
S1 | 4 | 2 | I/O | Source pin 1. Can be an input or output. |
S2 | 5 | 3 | I/O | Source pin 2. Can be an input or output. |
S3 | 6 | 4 | I/O | Source pin 3. Can be an input or output. |
S4 | 7 | 5 | I/O | Source pin 4. Can be an input or output. |
S5 | 12 | 10 | I/O | Source pin 5. Can be an input or output. |
S6 | 11 | 9 | I/O | Source pin 6. Can be an input or output. |
S7 | 10 | 8 | I/O | Source pin 7. Can be an input or output. |
S8 | 9 | 7 | I/O | Source pin 8. Can be an input or output. |
VDD | 13 | 11 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 μF to 10 μF between VDD and GND. |
VSS | 3 | 1 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 μF to 10 μF between VSS and GND. |
Thermal Pad | — | The thermal pad is not connected internally. It is recommended that the pad be tied to GND or VSS for best performance. |
NAME | PW NO. | RUM NO. | TYPE(1) | DESCRIPTION(2) |
---|---|---|---|---|
A0 | 1 | 15 | I | Logic control input, has internal pull-down resistor. Controls the switch configuration as shown in Section 9.5. |
A1 | 16 | 14 | I | Logic control input, has internal pull-down resistor. Controls the switch configuration as shown in Section 9.5. |
DA | 8 | 6 | I/O | Drain Terminal A. Can be an input or an output. |
DB | 9 | 7 | I/O | Drain Terminal B. Can be an input or an output. |
EN | 2 | 16 | I | Active high logic enable, has internal pull-up resistor. When this pin is low, all switches are turned off. When this pin is high, the Ax logic input determines which switch is turned on. |
GND | 15 | 13 | P | Ground (0 V) reference. |
S1A | 4 | 2 | I/O | Source pin 1A. Can be an input or output. |
S1B | 13 | 11 | I/O | Source pin 1B. Can be an input or output. |
S2A | 5 | 3 | I/O | Source pin 2A. Can be an input or output. |
S2B | 12 | 10 | I/O | Source pin 2B. Can be an input or output. |
S3A | 6 | 4 | I/O | Source pin 3A. Can be an input or output. |
S3B | 11 | 9 | I/O | Source pin 3B. Can be an input or output. |
S4A | 7 | 5 | I/O | Source pin 4A. Can be an input or output. |
S4B | 10 | 8 | I/O | Source pin 4B. Can be an input or output. |
VDD | 14 | 12 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 μF to 10 μF between VDD and GND. |
VSS | 3 | 1 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 μF to 10 μF between VSS and GND. |
Thermal Pad | — | The thermal pad is not connected internally. It is recommended that the pad be tied to GND or VSS for best performance. |