JAJSKR5C October 2020 – August 2021 TMUX7211 , TMUX7212 , TMUX7213
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION(2) | ||
---|---|---|---|---|
NAME | TSSOP | WQFN | ||
D1 | 2 | 16 | I/O | Drain pin 1. Can be an input or output. |
D2 | 15 | 13 | I/O | Drain pin 2. Can be an input or output. |
D3 | 10 | 8 | I/O | Drain pin 3. Can be an input or output. |
D4 | 7 | 5 | I/O | Drain pin 4. Can be an input or output. |
GND | 5 | 3 | P | Ground (0 V) reference |
N.C. | 12 | 10 | — | No internal connection. Can be shorted to GND or left floating. |
S1 | 3 | 1 | I/O | Source pin 1. Can be an input or output. |
S2 | 14 | 12 | I/O | Source pin 2. Can be an input or output. |
S3 | 11 | 9 | I/O | Source pin 3. Can be an input or output. |
S4 | 6 | 4 | I/O | Source pin 4. Can be an input or output. |
SEL1 | 1 | 15 | I | Logic control input 1, has internal 4 MΩ pull-down resistor. Controls channel 1 state as shown in Section 9.5. |
SEL2 | 16 | 14 | I | Logic control input 2, has internal 4 MΩ pull-down resistor. Controls channel 2 state as shown in Section 9.5. |
SEL3 | 9 | 7 | I | Logic control input 3, has internal 4 MΩ pull-down resistor. Controls channel 3 state as shown in Section 9.5. |
SEL4 | 8 | 6 | I | Logic control input 4, has internal 4 MΩ pull-down resistor. Controls channel 4 state as shown in Section 9.5. |
VDD | 13 | 11 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
VSS | 4 | 2 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 μF to 10 μF between VSS and GND. |
Thermal Pad | — |
The thermal pad is not connected internally. No requirement to solder this pad, if connected it is recommended that the pad be left floating or tied to GND |