JAJSKR5C October 2020 – August 2021 TMUX7211 , TMUX7212 , TMUX7213
PRODUCTION DATA
CONTINUOUS CURRENT PER CHANNEL (IDC) (2) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
PW (TSSOP) | +44 V Dual Supply(1) | 220 | 160 | 100 | mA |
±15 V Dual Supply | 220 | 160 | 100 | mA | |
+12 V Single Supply | 190 | 130 | 90 | mA | |
±5 V Dual Supply | 170 | 120 | 80 | mA | |
+5 V Single Supply | 130 | 90 | 60 | mA | |
RUM (WQFN) | +44 V Single Supply(1) | 330 | 220 | 120 | mA |
±15 V Dual Supply | 330 | 220 | 120 | mA | |
+12 V Single Supply | 260 | 180 | 110 | mA | |
±5 V Dual Supply | 240 | 160 | 100 | mA | |
+5 V Single Supply | 180 | 120 | 80 | mA |