JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to VSS | Supply voltage | 48 | V | |
VDD to GND | –0.3 | 48 | V | |
VSS to GND | –48 | 0.3 | V | |
VFP to GND | Positive fault clamping voltage | –0.3 | VDD + 0.3 | V |
VFN to GND | Negative fault clamping voltage | VSS – 0.3 | 0.3 | V |
VS to GND | Source input pin (Sx) voltage to GND | –65 | 65 | V |
VS to VDD | Source input pin (Sx) voltage to VDD | –90 | V | |
VS to VSS | Source input pin (Sx) voltage to VSS | 90 | V | |
VD | Drain pin (D or Dx) voltage | VFN–0.7 | VFP+0.7 | V |
VEN or VAx | Logic control input pin voltage (EN, A0, A1, A2)(2) | GND –0.7 | 48 | V |
VxF | Logic output pin (SF, FF) voltage(2) | GND –0.7 | 6 | V |
IEN or IAx | Logic control input pin current (EN, A0, A1, A2)(2) | –30 | 30 | mA |
IxF | Logic output pin (SF, FF) current(2) | –10 | 10 | mA |
IS or ID (CONT) | Source or drain continuous current (Sx or D) | IDC ± 10 %(3) | IDC ± 10 %(3) | mA |
Tstg | Storage temperature | –65 | 150 | °C |
TA | Ambient temperature | –55 | 150 | °C |
TJ | Junction temperature | 150 | °C | |
Ptot(4) | Total power dissipation (QFN) | 1900 | mW | |
Ptot(5) | Total power dissipation (TSSOP) | 800 | mW |