JAJSR02 august 2023 TMUX7612-Q1
ADVANCE INFORMATION
TMUX7612-Q1 is a 1:1 (SPST), 4-channel switch. This device has four independently selectable single-pole, single-throw switches that are turned-on or turned-off based on the state of the corresponding select pin. This device works well with dual supplies, a single supply, or asymmetric supplies such as VDD = 37.5 V, VSS = –12 V.