JAJSR02 august 2023 TMUX7612-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 3 V to 45 V ID = –10 mA |
25°C | 1.35 | 1.65 | Ω | |
–40°C to +85°C | 2.15 | ||||||
–40°C to +125°C | 2.45 | ||||||
ΔRON | On-resistance mismatch between channels | VS = 3 V to 45 V ID = –10 mA |
25°C | 0.1 | 0.18 | Ω | |
RON FLAT | On-resistance flatness | VS = 3 V to 45 V ID = –10 mA |
25°C | 0.01 | Ω | ||
RON DRIFT | On-resistance drift | VS = 24 V, IS = –10 mA | –40°C to +125°C | 0.008 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 48 V, VSS = 0 V Switch state is off VS = 44 V / 1 V VD = 1 V / 44 V |
25°C | –0.75 | 0.04 | 0.75 | nA |
–40°C to +50°C | –3 | 3 | |||||
–40°C to +85°C | –4 | 4 | |||||
–40°C to +125°C | –20 | 20 | |||||
ID(OFF) | Drain off leakage current(1) | VDD = 48 V, VSS = 0 V Switch state is off VS = 44 V / 1 V VD = 1 V / 44 V |
25°C | –0.75 | 0.04 | 0.75 | nA |
–40°C to +50°C | –3 | 3 | |||||
–40°C to +85°C | –4 | 4 | |||||
–40°C to +125°C | –20 | 20 | |||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 48 V, VSS = 0 V Switch state is on VS = VD = 44 V or 1 V |
25°C | –1 | 0.4 | 1 | nA |
–40°C to +50°C | -2.5 | 2.5 | |||||
–40°C to +85°C | –4 | 4 | |||||
–40°C to +125°C | –11 | 11 | |||||
POWER SUPPLY | |||||||
IDDQ | VDD quiescent supply current | VDD = 48 V, VSS = 0 V All switches OFF |
25°C | 35 | 55 | µA | |
–40°C to +85°C | 65 | µA | |||||
–40°C to +125°C | 80 | µA | |||||
IDD | VDD supply current | VDD = 48 V, VSS = 0 V All switches ON |
25°C | 425 | 475 | µA | |
–40°C to +85°C | 550 | µA | |||||
–40°C to +125°C | 650 | µA | |||||
ISSQ | VSS quiescent supply current | VDD = 48 V, VSS = 0 V All switches OFF |
25°C | 20 | 30 | µA | |
–40°C to +85°C | 40 | µA | |||||
–40°C to +125°C | 50 | µA | |||||
ISS | VSS supply current | VDD = 48 V, VSS = 0 V All switches ON |
25°C | 340 | 400 | µA | |
–40°C to +85°C | 425 | µA | |||||
–40°C to +125°C | 450 | µA |