JAJSN29B october 2021 – march 2023 TMUX8211 , TMUX8212 , TMUX8213
PRODUCTION DATA
at TA = 25°C, VDD = +36 V, and VSS = –36 V (unless otherwise noted)
| VDD = 36 V, VSS = –36 V | ||
| Flattest Ron Region |
| VDD = 36 V, VSS = –36 V | ||
| VDD = 15 V, VSS = –15 V | ||
| VDD = 72 V, VSS = 0 V | ||
| VDD = 100 V, VSS = 0 V |
| VDD = 36 V, VSS = –36 V | ||
| VDD = 72 V, VSS = 0 V | ||
| VDD = 36 V, VSS = –36 V | ||
| IS(OFF) and ID(OFF) |
| VDD = 72 V, VSS = 0 V | ||
| VDD = 100 V, VSS = 0 V | ||
| IS(OFF) and ID(OFF) |
| VDD = 36 V, VSS = –36 V |
| VDD = 36 V, VSS = –36 V | ||
| TA = 25°C | ||
| TA = 25°C | ||
| VDD = 36 V, VSS = –36 V | ||
| Dual Supply Voltages | ||
| VDD = 15 V, VSS = –15 V | ||
| VDD = 72 V, VSS = 0 V | ||
| VDD = 100 V, VSS = 0 V |
| VDD = 36 V, VSS = –36 V | ||
| VDD = 100 V, VSS = 0 V | ||
| VDD = 36 V, VSS = –36 V | ||
| ION |
| VDD = 72 V, VSS = 0 V | ||
| VDD = 100 V, VSS = 0 V | ||
| ION |
| TA = 25°C |
| Bandwidth | ||