JAJSP30A August 2022 – November 2022 TMUXHS221
PRODUCTION DATA
Table 8-1 provides various parameters and their expected values to implement the routing debug signals into the USB port. Note that the recommendation is for illustration purpose only.
| DESIGN PARAMETER | VALUE | |
|---|---|---|
| DA+, DA-, DB+, and DB− | Direct connect to processors, −0.3 – 3.6 V | |
| SEL/OEn pin maximum voltage for low | 0.4 V | |
| SEL/OEn pin minimum voltage for high | 1.4 V | |
| Decoupling capacitor for VCC | 0.1 µF and 1 µF | |