JAJSJN8C January 2016 – August 2020 TPD3S714-Q1
PRODUCTION DATA
For this design example, the input parameters shown in Table 9-1 are used:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Short-to-battery tolerance on VD+, VD–, VBUS_CON | 18 V |
Maximum current in normal operation on VBUS | 500 mA |
USB data rate | 480 Mbps |