JAJSJN8C January 2016 – August 2020 TPD3S714-Q1
PRODUCTION DATA
The VBUS path of this device has an integrated overcurrent protection circuit. Above the overcurrent threshold (550-mA minimum), the device goes into a fault state where it limits current to the threshold. After a short blanking time, the device cycles on and off to try to check if the connected device is still in overcurrent.