JAJSM93B june 2022 – may 2023 TPS1641
PRODUCTION DATA
In power limiting devices, there is an internal current limit. If during power up, the output current exceeds overcurrent protection setpoint (IOCP), these devices limit current to 0.81 × IOCP.
TPS16410, TPS16411, TPS16414, and TPS16415 devices also limit the output current if PLIM is set to more than (VOUT × IOCP) and IOUT exceeds IOCP.