JAJSCB4B July   2016  – December 2019 TPS22918-Q1

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
      2.      オン抵抗と入力電圧の標準値との関係
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical DC Characteristics
    8. 6.8 Typical AC Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 On and Off Control
      2. 8.3.2 Quick Output Discharge (QOD)
        1. 8.3.2.1 QOD when System Power is Removed
        2. 8.3.2.2 Internal QOD Considerations
      3. 8.3.3 Adjustable Rise Time (CT)
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
        1. 9.2.2.1 Input Capacitor (CIN)
        2. 9.2.2.2 Output Capacitor (CL) (Optional)
        3. 9.2.2.3 Shutdown Sequencing During Unexpected System Power Loss
        4. 9.2.2.4 VIN to VOUT Voltage Drop
        5. 9.2.2.5 Inrush Current
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 開発サポート
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Shutdown Sequencing During Unexpected System Power Loss

Microcontrollers and processors often have a specific shutdown sequence in which power must be removed. Using the adjustable Quick Output Discharge function of the TPS22918-Q1, adding a load switch to each power rail can be used to manage the power down sequencing in the event of an unexpected system power loss (battery removal). To determine the QOD values for each load switch, first confirm the power down order of the device this is wished to power sequence. Be sure to check if there are voltage or timing margins that must be maintained during power down. Next, refer to Table 1 in the Quick Output Discharge (QOD) section to determine appropriate COUT and RQOD values for each power rail's load switch so that the load switches' fall times correspond to the order in which they need to be powered down. In the above example, make sure this power rail's fall time to be 4 ms. Using Equation 2, to determine the appropriate RQOD to achieve our desired fall time.
Because fall times are measured from 90% of VOUT to 10% of VOUT, Equation 2 becomes Equation 4.

Equation 4. .5 V = 4.5 V × e-(4 ms) / (R × (22 µF))
Equation 5. RQOD = 83.333 Ω

Refer to Figure 7, RPD at VIN = 5 V is approximately 25 Ω. Using Equation 1, the required external QOD resistance can be calculated as shown in Equation 6.

Equation 6. 83.333 Ω = 25 Ω + REXT
Equation 7. REXT = 58.333 Ω

Figure 24 through Figure 29 are scope shots demonstrating an example of the QOD functionality when power is removed from the device (both ON and VIN are disconnected simultaneously). The input voltage is decaying in all scope shots below.

  • Initial VIN = 3.3 V
  • QOD = Open, 500 Ω, or shorted to VOUT
  • CL = 1 μF, 10 μF
  • VOUT is left floating

NOTE: VIN may appear constant in some figures. This is because the time scale of the scope shot is too small to show the decay of CIN.

TPS22918-Q1 tFall with QOD_CIN=COUT=1uF_VIN=3.3V_QOD=Open.png
VIN = 3.3 V CIN = 1 µF CL = 1 µF
QOD = Open
Figure 24. Fall Time (tF) at VIN = 3.3 V
TPS22918-Q1 tFall with QOD_CIN=COUT=1uF_VIN=3.3V_QOD=VOUT.png
VIN = 3.3 V CIN = 1 µF CL = 1 µF
QOD = VOUT
Figure 26. Fall Time (tF) at VIN = 3.3 V
TPS22918-Q1 tFall with QOD_CIN=COUT=10uF_VIN=3.3V_QOD=500ohm_zommed out.png
VIN = 3.3 V CIN = 1 µF CL = 10 µF
QOD = 500 Ω
Figure 28. Fall Time (tF) at VIN = 3.3 V
TPS22918-Q1 tFall with QOD_CIN=COUT=1uF_VIN=3.3V_QOD=500ohm.png
VIN = 3.3 V CIN = 1 µF CL = 1 µF
QOD = 500 Ω
Figure 25. Fall Time (tF) at VIN = 3.3 V
TPS22918-Q1 tFall with QOD_CIN=COUT=10uF_VIN=3.3V_QOD=Open.png
VIN = 3.3 V CIN = 1 µF CL = 10 µF
QOD = Open
Figure 27. Fall Time (tF) at VIN = 3.3 V
TPS22918-Q1 tFall with QOD_CIN=COUT=10uF_VIN=3.3V_QOD=VOUT_zoomed out.png
VIN = 3.3 V CIN = 1 µF CL = 10 µF
QOD = VOUT
Figure 29. Fall Time (tF) at VIN = 3.3 V