JAJSGC9B October   2018  – May 2019 TPS22919

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Circuit and Timing Waveforms Diagrams
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 On and Off Control
      2. 8.3.2 Output Short Circuit Protection (ISC)
      3. 8.3.3 Fall Time (tFALL) and Quick Output Discharge (QOD)
        1. 8.3.3.1 QOD When System Power is Removed
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
        1. 9.2.2.1 Limiting Inrush Current
        2. 9.2.2.2 Setting Fall Time for Shutdown Power Sequencing
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VIN Maximum Input Voltage Range –0.3 6 V
VOUT Maximum Output Voltage Range –0.3 6 V
VON Maximum ON Pin Voltage Range –0.3 6 V
VQOD Maximum QOD Pin Voltage Range –0.3 6 V
IMAX Maximum Continuous Current 1.5 A
IPLS Maximum Pulsed Current (2 ms, 2% Duty Cycle) 2.5 A
TJ Junction temperature Internally Limited °C
TSTG Storage temperature –65 150 °C
TLEAD Maximum Lead Temperature (10 s soldering time) 300 °C
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.