SLVSB34A October   2011  – June 2015 TPS22933
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
    6. 6.6 Typical Characteristics
  7. 7 Parametric Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 ON and OFF Control
      2. 8.3.2 Power Changeover
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 LDO Capacitor (for CAP Pin)
      2. 9.1.2 Using the CAP Pin as a Power Output
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Three Integrated Load Switches Automatically Choose Highest Input
  • Integrated 3.6-V Fixed LDO
  • Switched and Always on LDO Outputs
  • µQFN package 1.5 mm × 1.5 mm
  • Input Voltage Range: 2.5 V to 12 V
  • Low ON-Resistance (rON)
    • rON = 2.4 Ω at VIN = 5.0 V
    • rON = 2.6 Ω at VIN = 4.2 V
  • 50-mA Maximum Continuous Current
  • Low Threshold Control Input (EN)
  • Switchover Time of 18 µs (typical)

2 Applications

  • Smart Phones
  • GPS Devices
  • Digital Cameras
  • Portable Industrial Equipment
  • Portable Medical Equipment
  • Portable Media Players
  • Portable Instrumentation

3 Description

The TPS22933 device is a small, low rON, triple-input power multiplexer with auto-input selection and a low-dropout linear regulator. The device contains three P-channel MOSFETs that can operate over an input voltage range of 2.5 V to 12 V. The TPS22933 automatically selects the highest level (from BAT, USB, and DC_IN) and enables that input to source the LDO. LOUT is an always-on output from the LDO. The Enable function (EN pin) allows VOUT to be switched on or off, enables a quick discharge resistor, and is capable of interfacing directly with low-voltage control signals.

The TPS22933 is available in a small, space-saving 8-pin µQFN package and is characterized for operation over the free-air temperature range of –40ºC to 85ºC.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS22933 UQFN (8) 1.50 mm × 1.50 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Diagram

TPS22933 typ_app_cir_lvsb34.gif