JAJSI13A March 2019 – October 2019 TPS22948
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tON | Turn ON Time | CL = 18 nF, RL = 100 Ω | 820 | µs | ||
| tR | Output Rise Time | CL = 18 nF, RL = 100 Ω | 600 | µs | ||
| SRON | Turn ON Slew Rate | CL = 18 nF, RL = 100 Ω | 6.6 | mV/µs | ||
| tOFF | Turn OFF Time | CL = 18 nF, RL = 100 Ω | 15 | µs | ||
| tFALL | Output Fall Time | CL = 18 nF, RL = 100 Ω | 6.9 | µs | ||