JAJSI13A March 2019 – October 2019 TPS22948
PRODUCTION DATA.
For this design example, use the values listed in Table 3 as the design parameters:
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input Voltage (VIN ) | 5 V |
| Load Current / Resistance (RL) | 1 kΩ |
| Load Capacitance (CL) | 10 µF |
| Maximum Inrush Current (IINRUSH) | 100 mA |
Although the load capacitance is 10 µF, this is assumed to be at the end of a cable or closer to the load. An 18nF capacitance close to the output of the device is recommended for optimal performance during short circuit conditions.