SLVSCT5D March   2015  – September 2016 TPS22953 , TPS22954
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
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Electrical Characteristics—VBIAS = 5 V
    7. 7.7  Electrical Characteristics—VBIAS = 3.3 V
    8. 7.8  Electrical Characteristics—VBIAS = 2.5 V
    9. 7.9  Switching Characteristics—CT = 1000 pF
    10. 7.10 Switching Characteristics—CT = 0 pF
    11. 7.11 Typical DC Characteristics
    12. 7.12 Typical Switching Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  On and Off Control (EN pin)
      2. 9.3.2  Voltage Monitoring (SNS Pin)
      3. 9.3.3  Power Good (PG Pin)
      4. 9.3.4  Supervisor Fault Detection and Automatic Restart
      5. 9.3.5  Manual Restart
      6. 9.3.6  Thermal Shutdown
      7. 9.3.7  Reverse Current Blocking (TPS22953 Only)
      8. 9.3.8  Quick Output Discharge (QOD) (TPS22954 Only)
      9. 9.3.9  VIN and VBIAS Voltage Range
      10. 9.3.10 Adjustable Rise Time (CT pin)
      11. 9.3.11 Power Sequencing
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Input to Output Voltage Drop
      2. 10.1.2 Thermal Considerations
      3. 10.1.3 Automatic Power Sequencing
      4. 10.1.4 Monitoring a Downstream Voltage
      5. 10.1.5 Monitoring the Input Voltage
      6. 10.1.6 Break-Before-Make Power MUX (TPS22953 Only)
      7. 10.1.7 Make-Before-Break Power MUX (TPS22953 Only)
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Inrush Current
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Community Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.7 V to 5.7 V
  • RON Resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 5-A Maximum Continuous Switch Current
  • Adjustable Undervoltage Lockout Threshold (UVLO)
  • Adjustable Voltage Supervisor with
    Power Good (PG) Indicator
  • Adjustable Output Slew Rate Control
  • Enhanced Quick Output Discharge Remains Active after Power is Removed (TPS22954 Only)
    • 15 Ω (Typ) Discharges 100 µF Within 10 ms
  • Reverse Current Blocking when Disabled (TPS22953 Only)
  • Automatic Restart after Supervisor Fault Detection When Enabled
  • Thermal Shutdown
  • Low Quiescent Current ≤ 50 µA
  • SON 10-pin Package with Thermal Pad
  • ESD Performance Tested Per JESD 22
    • 2-kV HBM and 750-V CDM

2 Applications

  • Solid State Drives
  • Embedded and Industrial PC
  • Ultrabook™ and Notebooks
  • Desktops
  • Servers
  • Telecom Systems

3 Description

The TPS22953/54 are small, single channel load switches with controlled turn on. The devices contain a N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.

The integrated adjustable undervoltage lockout (UVLO) and adjustable power good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for short time after power is removed from the device to finish discharging the output.

The TPS22953/54 are available in small, space-saving 10-SON packages with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE (NOM)
TPS2295x WSON (10) 2.00 mm x 2.00 mm
WSON (10) 2.00 mm x 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

TPS22954 TPS22953 Typical_Application.gif