JAJSOA3A February 2023 – September 2023 TPS25948
PRODUCTION DATA
Other variations:
In a Host MCU controlled system, EN/UVLO or OVLO can also be driven from the host GPIO to control the device.
ILM pin can be connected to the MCU ADC input for current monitoring purpose.
It is recommended to keep parasitic capacitance on ILM pin below 50 pF to ensure stable operation.