SBVS231A August   2014  – March 2015 TPS3847
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Ultralow Supply Current
      2. 7.3.2 Wide Supply Range
      3. 7.3.3 High-Accuracy Negative Threshold
      4. 7.3.4 Push-Pull Output
      5. 7.3.5 Manual Reset (MR) Input
      6. 7.3.6 VCC Transient Rejection
      7. 7.3.7 Controlled Startup Current
      8. 7.3.8 Low Minimum Supply Voltage for Valid Output
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Input Capacitor
        2. 8.2.1.2 Driving Bidirectional Reset Pins
        3. 8.2.1.3 Manual Reset (MR) Input
        4. 8.2.1.4 Threshold Overdrive
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Do's and Don'ts
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Ultralow Supply Current: 380 nA
  • Wide Supply Voltage Range: 4.5 V to 18 V
  • High Threshold Accuracy: ±2.5%
  • Internal Hysteresis
  • Push-Pull Output
  • 20-ms (max) Delay Timing
  • Factory-Trimmed, Fixed-Voltage Thresholds
  • Specified Operating Temperature Range:
    –40°C to +85°C
  • Operational from –40°C to +105°C
  • Package: 5-Pin SOT

2 Applications

  • Portable and Battery-Powered Equipment
  • Desktops, Notebooks, and Ultrabooks
  • Industrial Systems
  • Servers
  • Security Systems

3 Description

The TPS3847 family consists of wide operating voltage, ultralow-current devices that monitor the voltage at the supply pin. The device asserts an active-low reset signal whenever the VCC supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains asserted for 20 ms (max) after the VCC voltage rises above the threshold voltage.

The ultralow current consumption of 380 nA combined with 18-V capability makes the TPS3847 ideal for use in low-power and portable applications.

The TPS3847 features precision, factory-trimmed threshold voltages and extremely low-power operation. The TPS3847 is available in an industry-standard, 5-pin, SOT package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS3847 SOT (5) 2.90 mm × 1.60 mm
  1. For all available packages, see the package option addendum at the end of the datasheet.

Typical Application

TPS3847 fpd_bvs231.gif

Supply Current vs Supply Voltage

TPS3847 C003_SBVS231.png