JAJSDD3B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSEN | Thermal voltage definition | VTSEN = 0.28 V | –42 | –40 | –38 | °C |
VTSEN = 0.8 V | 23 | 25 | 27 | °C | ||
VTSEN = 1.2 V | 73 | 75 | 77 | °C | ||
VTSEN = 1.4 V | 98 | 100 | 102 | °C | ||
VTSEN = 1.6 V | 123 | 125 | 127 | °C | ||
VTSEN = 1.8 V | 148 | 150 | 152 | °C | ||
ITSEN | TSEN leakage current | –3 | 3 | µA |