JAJSNB7 march 2023 TPS548C26
PRODUCTION DATA
The TPS548C26 device has an internally fixed UVLO of 3.15 V (typical) on VCC to enable the digital core and initiate power-on reset, including pin strap detection. The off-threshold on VCC is 3.1 V (typical). After VCC level rises above 3.15 V (typical) and stays above 3.1 V (typical), the I2C communication is enabled.