4 Revision History
Changes from Revision B (June 2020) to Revision C (July 2021)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- 「アプリケーション」にリンクを追加Go
- VIN-SW:
Transient changed from 10ns to 20ns, Changed Min
from -1.5V to -4VGo
- VIN-PGND:
Transient changed from 10ns to
20nsGo
- Updated Switching Frequency
minimum and maximum valuesGo
- Fixed cross references for Equation 10 through
Equation 17 and corrected equation errorsGo
- Added RTRIP value to paragraphGo
- Updated typical valley current in the text from 12.8 A to 10.66 A to
match Equation 14
Go
- Added "Round up to use a valley current limit of 15
A."Go
- Updated Switching Frequency
vs Output Voltage graphGo
Changes from Revision A (June 2020) to Revision B (June 2020)
- Deleted redundant LDO specification.Go