JAJSLP9A March 2022 – August 2022 TPS55289
PRODUCTION DATA
VOUT_FS is shown in Figure 7-19 and described in Table 7-7.
Return to Summary Table.
Register 04h sets the selection for the output feedback voltage, either by an internal resistor divider or external resistor divider, and sets the internal feedback ratio when using internal feedback resistor divider.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FB | RESERVED | INTFB | |||||
R/W-0b | R/W-00000b | R/W-11b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FB | R/W | 0b | Output feedback voltage 0b = Use internal output voltage feedback. The FB/INT pin is the indicator for output short circuit protection, overcurrent status, and overvoltage status (Default). 1b = Use external output voltage feedback. The FB/INT pin is the feedback input of the output voltage. |
6-2 | RESERVED | R | 00000b | Reserved |
1-0 | INTFB | R/W | 11b | Internal feedback ratio 00b = Set internal feedback ratio to 0.2256 01b = Set internal feedback ratio to 0.1128 10b = Set internal feedback ratio to 0.0752 11b = Set internal feedback ratio to 0.0564 (Default) |
INTFB1 | INTFB0 | REF=0000h | REF=001Ah | REF=0050h | REF=00F0h | REF=0780h | Output Voltage Step |
---|---|---|---|---|---|---|---|
0 | 0 | 0.8 V | 5 V | 2.5 mV | |||
0 | 1 | 0.8 V | 10 V | 5 mV | |||
1 | 0 | 0.8 V | 15 V | 7.5 mV | |||
1 | 1 | 0.8 V | 20 V | 10 mV |