JAJSLP9A March 2022 – August 2022 TPS55289
PRODUCTION DATA
When the input voltage is below 2.6 V, the TPS55289 is disabled. When the input voltage is above 3 V, the TPS55289 can be enabled by pulling the EN pin to a high voltage above 1.3 V.