JAJSLP9A March 2022 – August 2022 TPS55289
PRODUCTION DATA
REF is shown in Figure 7-15 and Figure 7-16 and described in Table 7-4.
Return to Summary Table.
REF sets the internal reference voltage of the TPS55289. The 01h register is the high byte and the 00h register is the low byte. One LSB of register 00h stands for 0.5645 mV of the internal reference voltage. When the register value is 00000000 00000000b, the reference voltage is 45 mV. When the register value is 00000111 10000000b, the reference voltage is 1.129 V. The output voltage of the TPS55289 also depends on the output feedback ratio, which is either set by INTFB bit in register 04h or set by an external resistor divider. The default REF = 282 mV.
When using internal output voltage feedback, the output voltage VOUT is calculated by Equation 8.
The REF register can be configured by an I2C controller before setting the OE bit in register 06h. For 5-V output voltage, set the REF register value to 00000001 10100100b. To set the internal reference voltage, write the register 00h first, then write the register 01h.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VREF |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | VREF |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-11 | Reserved | R/W | 000000b | Reserved |
10-0 | VREF | R/W | 001 10100100b | Sets the internal reference
voltage 000 00000000b = 45-mV reference voltage 000 00000001b = 45.5645-mV reference voltage 000 00000010b = 46.129-mV reference voltage ...... = ...... 001 10100100b = 282-mV reference voltage ...... = ...... 011 00110100b = 508-mV reference voltage ...... = ...... 101 10001100b = 846-mV reference voltage ...... = ...... 111 10000000b = 1129-mV reference voltage ...... = ...... 111 11111110b = 1200-mV reference voltage |